Product groups
Tubular handles, aluminium with plastic grip legs, Form B
K0223_B

Tubular handles, aluminium with plastic grip legs, Form B

go back

Item description/product images

DescriptionMaterial:Grip aluminium EN AW-6060.
Legs glass-bead reinforced polyamide.
Version:Grip natural colour anodised or with black serrated plastic cover.Note:The legs have 2 or 4 PVC profile pins in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0223_B Tubular handles, aluminium with plastic grip legs, Form B 124 kB

Drawings

Tubular handles, aluminium with plastic grip legs, Form B

Item selection/filter

Order No.Main
colour
FormA

BDHLLoad
capacity
N
CADAcc.PriceOrder
K0223.150303naturalB15048M8x25802001000 on request
K0223.200303naturalB20048M8x25802501000 on request
K0223.300303naturalB30048M8x25803501000 on request
K0223.400303naturalB40048M8x25804501000 on request
K0223.500303naturalB50048M8x25805501000 on request
K0223.150302blackB15048M8x25802001000 on request
K0223.200302blackB20048M8x25802501000 on request
K0223.300302blackB30048M8x25803501000 on request
K0223.400302blackB40048M8x25804501000 on request
K0223.500302blackB50048M8x25805501000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33