Product groups
Pull handles, plastic, round, slanted one side
K0187

Pull handles, plastic, round, slanted one side

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Bushes brass or electro zinc-plated steel.
Version:High-gloss polished.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0187 Pull handles, plastic, round, slanted one side 236 kB

Drawings

Pull handles, plastic, round, slanted one side

Item selection/filter

Order No.

Component
material
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0187.101brass14025M857170300 on request
K0187.201steel14025M857170300 on request