Product groups
Pull handles, round steel, high-gloss chromed
K0214

Pull handles, round steel, high-gloss chromed

go back

Item description/product images

DescriptionMaterial:Steel.Version:Disc very finely ground.
Pull handle high-gloss chromed.
Note:These pull handles are used primarily on optical devices, laboratory installations, audio, video and hi-fi equipment, etc. The end washers are supplied loose.Assembly:From the rear.On request:Other surface finishes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0214 Pull handles, round steel, high-gloss chromed 151 kB

Drawings

Pull handles, round steel, high-gloss chromed

Item selection/filter

Order No.

ABDD1HLTLoad
capacity
N
CADAcc.PriceOrder
K0214.03203328M35214061000 on request
K0214.04203428M35255061000 on request
K0214.05503558M35256361000 on request
K0214.07603768M35258461000 on request
K0214.08803888M35259661000 on request
K0214.032043212,5M483344,581000 on request
K0214.055045512,5M483367,581000 on request
K0214.064046412,5M483376,581000 on request
K0214.088048812,5M4833100,581000 on request
K0214.096049612,5M4833108,581000 on request
K0214.098049812,5M4833110,581000 on request
K0214.1020410212,5M4833114,581000 on request
K0214.1200412012,5M4833132,581000 on request
K0214.1280412812,5M4833140,581000 on request
K0214.1360413612,5M4833148,581000 on request
K0214.055055515M5104170101000 on request
K0214.088058815M51041103101000 on request
K0214.1000510015M51041115101000 on request
K0214.1020510215M51041117101000 on request
K0214.1150511515M51041130101000 on request
K0214.1200512015M51041135101000 on request
K0214.1360513615M51041151101000 on request
K0214.1800518015M51041195101000 on request
K0214.2000520015M51041215101000 on request
K0214.2350523515M51041250101000 on request
K0214.2500525015M51041265101000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33