Product groups
Pull handles, square aluminium
K0228

Pull handles, square aluminium

go back

Item description/product images

DescriptionMaterial:Legs and grip aluminium EN AW-6060.
Connecting pins stainless steel.
Version:Legs and grip finely ground, anodised black or natural tone.Note:The solid construction permits this handle series to also be used as edge protectors.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0228 Pull handles, square aluminium 131 kB

Drawings

Pull handles, square aluminium

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0228.250081black anodised25038M8552741000 on request
K0228.300081black anodised30038M8553241000 on request
K0228.400081black anodised40038M8554241000 on request
K0228.500081black anodised50038M8555241000 on request
K0228.600081black anodised60038M8556241000 on request
K0228.250083natural anodised25038M8552741000 on request
K0228.300083natural anodised30038M8553241000 on request
K0228.400083natural anodised40038M8554241000 on request
K0228.500083natural anodised50038M8555241000 on request
K0228.600083natural anodised60038M8556241000 on request