Product groups
Pull handles, round cast iron
K0186

Pull handles, round cast iron

go back

Item description/product images

DescriptionMaterial:GJS 400Version:Vibratory ground or black powder-coated.
End faces machined.
Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0186 Pull handles, round cast iron 137 kB

Drawings

Pull handles, round cast iron

Item selection/filter

Order No.Main
colour
ABDD2HLRTLoad
capacity
N
CADAcc.PriceOrder
K0186.10006bright10018M6124211820121000 on request
K0186.11208bright11220M8144713222151000 on request
K0186.12510bright12522M10165314724181000 on request
K0186.14012bright14025M12185916526201000 on request
K0186.100061black10018M6124211820121000 on request
K0186.112081black11220M8144713222151000 on request
K0186.125101black12522M10165314724181000 on request
K0186.140121black14025M12185916526201000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33