Product groups
Pull handles, oval aluminium, detachable
K0204

Pull handles, oval aluminium, detachable

go back

Item description/product images

DescriptionMaterial:Pull handle, oval aluminium EN AW-6060.
Locating pin steel.
Blanking disc steel.
Version:Pull handle black powder-coated.
Locating pin and blanking disc black oxidised.
Note:The pull handles are mounted on an object by a push-fit system.
Dismantling is carried out when no load is applied.
Application:Insert the pull handle into the opening until the grip makes contact with the blanking disc.
Lock by holding the handle parallel and pulling up.
The grip can only be subject to vertical loads.
To release, follow the previous instructions in reverse.
Assembly:An object must be prepared before the blanking disc can be mounted.
See mounting instructions drawing.
Drawing reference:
1) Position disengaged
2) Position engaged

S = insert
E = engage
A = lift
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0204 Pull handles, oval aluminium, detachable 289 kB

Drawings

Pull handles, oval aluminium, detachable
Pull handles, oval aluminium, detachable
Pull handles, oval aluminium, detachable

Item selection/filter

Order No.AA1A2BB1B2DD1HH1LLoad
capacity
N
CADAcc.PriceOrder
K0204.10012001100247351321M5x16125881351000 on request
K0204.11212001112247351321M5x16125881471000 on request
K0204.11214001112268401525M5x16146381521000 on request
K0204.12012001120247351321M5x16125881551000 on request
K0204.12014001120268401725M5x16146381601000 on request
K0204.12812001128247351321M5x16125881631000 on request
K0204.12814001128268401725M5x16146381681000 on request
K0204.16012001160247351321M5x16125881951000 on request
K0204.16014001160268401725M5x16146382001000 on request
K0204.18014001180268401725M5x16146382201000 on request
K0204.19214001192268401725M5x16146382321000 on request
K0204.35014001350268401725M5x16146383901000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33