Product groups
Tubular handles, aluminium, angled with aluminium grip legs
K0132

Tubular handles, aluminium, angled with aluminium grip legs

go back

Item description/product images

DescriptionMaterial:Legs EN AW-6060 extruded.
Grip inserts glass-bead reinforced thermoplastic.
Grip EN AW-6060.
Version:Legs matt-gloss black anodised.
Grip insert black.
Grip fine ground and anodised, powder-coated or with serrated black plastic sleeve.
Note:The push-fit handle system shown here can be supplied as complete handles or as pre-assembled legs and grip inserts for mounting custom length grip tubes.
The connection between leg and grip tube is splash-proof and absolutely tight.
Assembly:From the rear.On request:Supports for larger tube lengths.Drawing reference:
1) grip insert
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0132 Tubular handles, aluminium, angled with aluminium grip legs 140 kB

Drawings

Tubular handles, aluminium, angled with aluminium grip legs

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0132.2001natural anodised20061,5M866,52251000 on request
K0132.2501natural anodised25061,5M866,52751000 on request
K0132.3001natural anodised30061,5M866,53251000 on request
K0132.3501natural anodised35061,5M866,53751000 on request
K0132.4001natural anodised40061,5M866,54251000 on request
K0132.5001natural anodised50061,5M866,55251000 on request
K0132.6001natural anodised60061,5M866,56251000 on request
K0132.2002black anodised20061,5M866,52251000 on request
K0132.2502black anodised25061,5M866,52751000 on request
K0132.3002black anodised30061,5M866,53251000 on request
K0132.3502black anodised35061,5M866,53751000 on request
K0132.4002black anodised40061,5M866,54251000 on request
K0132.5002black anodised50061,5M866,55251000 on request
K0132.6002black anodised60061,5M866,56251000 on request
K0132.2003black powder-coated20061,5M866,52251000 on request
K0132.2503black powder-coated25061,5M866,52751000 on request
K0132.3003black powder-coated30061,5M866,53251000 on request
K0132.3503black powder-coated35061,5M866,53751000 on request
K0132.4003black powder-coated40061,5M866,54251000 on request
K0132.5003black powder-coated50061,5M866,55251000 on request
K0132.6003black powder-coated60061,5M866,56251000 on request
K0132.2004black plastic ribbed20061,5M866,52251000 on request
K0132.2504black plastic ribbed25061,5M866,52751000 on request
K0132.3004black plastic ribbed30061,5M866,53251000 on request
K0132.3504black plastic ribbed35061,5M866,53751000 on request
K0132.4004black plastic ribbed40061,5M866,54251000 on request
K0132.5004black plastic ribbed50061,5M866,55251000 on request
K0132.6004black plastic ribbed60061,5M866,56251000 on request