Product groups
Support elements, locating elements, stop elements

Support elements, locating elements, stop elements

go back
These components are used as sure supports for workpieces. They allow balanced support by clamping in fixture construction and machine tool manufacturing.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33