Product groups
Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the rear
K0217

Pull handles, aluminium with plastic grip legs and ribbed grip,...

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs high-strength plastic
Version:Grip natural tone or black anodised.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0217 Pull handles, aluminium with plastic grip legs and ribbed grip 183 kB

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip, mounted from the rear

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0217.05501black5512M540691000 on request
K0217.08801black8812M5401021000 on request
K0217.10001black10012M5401141000 on request
K0217.12001black12012M5401341000 on request
K0217.18001black18012M5401941000 on request
K0217.23501black23512M5402491000 on request
K0217.05503natural5512M540691000 on request
K0217.08803natural8812M5401021000 on request
K0217.10003natural10012M5401141000 on request
K0217.12003natural12012M5401341000 on request
K0217.18003natural18012M5401941000 on request
K0217.23503natural23512M5402491000 on request