Product groups
Tubular handles, aluminium, adjustable
K1018

Tubular handles, aluminium, adjustable

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip tube EN AW-6060.
Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version:Grip tube anodised natural tone.
Mounting brackets anodised natural tone or black.
Grip end piece, black.
Bracket end cap light grey or black.
Note:The adjustable tubular handles are supplied unassembled.
The centre distance for the tubular handles can be freely determined.
The recommended maximum centre distance can be found in the table under A max.
Additional mounting brackets can be included for long handle lengths or high loads.
The mounting brackets are supplied unassembled.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1018 Tubular handles, aluminium, adjustable 144 kB

Drawings (total overview)

Tubular handles, aluminium, adjustable

Tubular handles, aluminium, adjustable

More information

Drawings

Item selection/filter

Order No.Main
colour
Component
colour
A
max.
BD

HLLoad
capacity
N
CADAcc.PriceOrder
K1018.2503011natural anodisednatural anodised22036M8682501000 on request
K1018.3003011natural anodisednatural anodised27036M8683001000 on request
K1018.4003011natural anodisednatural anodised37036M8684001000 on request
K1018.5003011natural anodisednatural anodised47036M8685001000 on request
K1018.6003011natural anodisednatural anodised57036M8686001000 on request
K1018.2503012natural anodisedblack anodised22036M8682501000 on request
K1018.3003012natural anodisedblack anodised27036M8683001000 on request
K1018.4003012natural anodisedblack anodised37036M8684001000 on request
K1018.5003012natural anodisedblack anodised47036M8685001000 on request
K1018.6003012natural anodisedblack anodised57036M8686001000 on request

Brackets, aluminium

More information

Drawings

Item selection/filter

Order No.Main
colour
BD

HCADAcc.PriceOrder
K1018.08301natural anodised36M868 on request
K1018.08302black anodised36M868 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33