Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium profile.
End caps polyamide.
Form A: rubber profile for mounting.
Form B: 2 steel countersunk screws for mounting.
Version:Handle glass-bead blasted, satin finish and anodised black or natural colour.
Rubber profile black.
Fastening screws electro zinc-plated.
Note:The Form A handles can be mounted without screws by material thicknesses of 1 - 2.5 mm. Two rubber profiles ensure an absolutely firm hold.
The Form B handles can be mounted from the front with 2 countersunk screws.

Two cross-slots offset by 90° for M4 screws allow an earthing cable to be connected and can serve as mounting aids for additional parts.
Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel.
Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0238 Recessed handles, aluminium 175 kB

Drawings (total overview)

Recessed handles, aluminium

Recessed handles, aluminium, mounted via rubber profile

More information

Drawings

Recessed handles, aluminium, mounted via rubber profile

Item selection/filter

Order No.Main
colour
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0238.10011blackAplug-in9010011519,5104 x 73500 on request
K0238.10013naturalAplug-in9010011519,5104 x 73500 on request
K0238.11811blackAplug-in9011813319,5122 x 73500 on request
K0238.11813naturalAplug-in9011813319,5122 x 73500 on request
K0238.16711blackAplug-in9016718219,5171 x 73500 on request
K0238.16713naturalAplug-in9016718219,5171 x 73500 on request

Recessed handles, aluminium, fastened using 2 countersunk screws

More information

Drawings

Recessed handles, aluminium, fastened using 2 countersunk screws

Item selection/filter

Order No.Main
colour
FormVersion 2HLL1TMounting
cutout
Load
capacity
N
CADAcc.PriceOrder
K0238.10021blackBscrew on9010011519,5104 x 73500 on request
K0238.10023naturalBscrew on9010011519,5104 x 73500 on request
K0238.11821blackBscrew on9011813319,5122 x 73500 on request
K0238.11823naturalBscrew on9011813319,5122 x 73500 on request
K0238.16721blackBscrew on9016718219,5171 x 73500 on request
K0238.16723naturalBscrew on9016718219,5171 x 73500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33