Product groups
Tubular handles, stainless steel with investment cast grip legs
K0227

Tubular handles, stainless steel with investment cast grip legs

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Grip and fasteners 1.4301 stainless steel.
Legs investment cast 1.4581 stainless steel.

Version:Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note:Cap screws with nuts and washers are supplied for Form A handles.
Hexagon head screws and washers are supplied for Form B handles.
Assembly:Form A from the front.
Form B from the rear.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0227 Tubular handles, stainless steel with investment cast grip legs 156 kB

Drawings (total overview)

Tubular handles, stainless steel with investment cast grip legs

Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear

More information

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0227.200081Aground20026M8x35602261000 on request
K0227.300081Aground30026M8x35603261000 on request
K0227.400081Aground40026M8x35604261000 on request
K0227.200082Ablack plastic ribbed20026M8x35602261000 on request
K0227.300082Ablack plastic ribbed30026M8x35603261000 on request
K0227.400082Ablack plastic ribbed40026M8x35604261000 on request

Tubular handles, stainless steel with investment cast grip legs, mounted from the rear

More information

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0227.200083Bground20026M8x20602261000 on request
K0227.300083Bground30026M8x20603261000 on request
K0227.400083Bground40026M8x20604261000 on request
K0227.200084Bblack plastic ribbed20026M8x20602261000 on request
K0227.300084Bblack plastic ribbed30026M8x20603261000 on request
K0227.400084Bblack plastic ribbed40026M8x20604261000 on request