Product groups
Material handling

Material handling

go back
Ball transfer units are used to convey workpieces. Fasteners and lifting components such as ring bolts are used as lifting and handling aids for movable goods. Used in material handling, logistics, cabinet construction conveyor systems.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33