Product groups
Pull handles arched, plastic U-profile with slotted hole
K1217

Pull handles arched, plastic U-profile with slotted hole

go back

Item description/product images

DescriptionMaterial:Black thermoplastic.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1217 Pull handles arched, U-profile 129 kB

Drawings

Pull handles arched, plastic U-profile with slotted hole

Item selection/filter

Order No.

ABDHH1LTT1SWLoad
capacity
N
CADAcc.PriceOrder
K1217.0900690-9526,66,54229115106,410,21000 on request
K1217.11206112-117296,5473113712710,21000 on request
K1217.17708177-182308,548,13120814913,21000 on request