Product groups

Item description/product images

DescriptionMaterial:Mounting bracket EN AW-6063.
End caps thermoplastic.
Grub screw ISO 4766-14H.
Version:Mounting brackets anodised natural tone or black.
End caps light grey or black.
Note:The mounting brackets are supplied unassembled.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1018_HST Brackets, aluminium 123 kB

Drawings

Item selection/filter

Order No.Main
colour
BD

HCADAcc.PriceOrder
K1018.08301natural anodised36M868 on request
K1018.08302black anodised36M868 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33