Product groups

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.Version:Black.
Cap grey.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1092_B Pull handles, Form B 145 kB

Drawings

Pull handles, Form B

Item selection/filter

Order No.

Version 1Form

ABB1DD1HH1H2LTLoad
capacity
N
CADAcc.PriceOrder
K1092.209406with through holeB9424216,516373033118142500 on request
K1092.211706with through holeB11728246,51840,531,534145153700 on request
K1092.211708with through holeB11728248,51840,531,534145153700 on request
K1092.212006with through holeB12028246,51840,531,534148152900 on request
K1092.212008with through holeB12028248,51840,531,534148152900 on request
K1092.213208with through holeB13228248,518433436,5160153200 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33