Product groups
Clamping plates for quarter-turn clamp locks
K1062

Clamping plates for quarter-turn clamp locks

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel or stainless steel.
Nut stainless steel.
Version:Housing nickel-plated or bright.
Nut bright.
Note:M2 or M3 mounting screws are supplied.
Form A mounting option for plate thickness 6 to 10 mm.
Form B mounting option for plate thickness over 10 mm.
Accessory:Quarter-turn clamp lock K1061 or K1558Drawing reference:
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
Special features:
RoHS

Drawings (total overview)

Clamping plates for quarter-turn clamp locks

Clamping plates surface mounted for quarter-turn clamp locks

More information

Drawings

Clamping plates surface mounted for quarter-turn clamp locks

Item selection/filter

Order No.FormMain
material
Version 2DD2AMH2SWHD5D6LCADAcc.PriceOrder
K1062.50Asteelsuperimposed52510,5M14X1,58221615253,5 on request
K1062.80Asteelsuperimposed83213M20X1,510301821323,5 on request
K1062.150Astainless steelsuperimposed52510,5M14X1,58221615253,5 on request
K1062.180Astainless steelsuperimposed83213M20X1,510301821323,5 on request

Clamping plates recessed for quarter-turn clamp locks

More information

Drawings

Clamping plates recessed for quarter-turn clamp locks

Item selection/filter

Order No.FormMain
material
Version 2DD1D2D4HH1D3
for screw to
DIN 912
D5D6LL1CADAcc.PriceOrder
K1062.501Bsteelcountersunk514252194,5M2142654 on request
K1062.801Bsteelcountersunk8203226115,5M3203365 on request
K1062.1501Bstainless steelcountersunk514252194,5M2142654 on request
K1062.1801Bstainless steelcountersunk8203226115,5M3203365 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33