Product groups
Tongue for quarter-turn lock, steel
K0521

Tongue for quarter-turn lock, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing length H=13 mm, dimension A in mm.Accessory:Quarter-turn locks with cylinder, small version K0520.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0521 Tongue for quarter-turn lock, steel 156 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.Version 1Version 2FormB

B1B2A at H=13LSuitable for

CADAcc.PriceOrder
K0521.128X105without stopoffset upwardsA1385,51028K0520 on request
K0521.124X135without stopstraightB1385,51324K0520 on request
K0521.131X135without stopstraightB1385,51331K0520 on request
K0521.136X135without stopstraightB1385,51336K0520 on request
K0521.130X165without stopoffset downwardsB1385,51630K0520 on request
K0521.126X205without stopoffset downwardsB1385,52026K0520 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33