Product groups
Clamping plates surface mounted for quarter-turn clamp locks
K1062_A

Clamping plates surface mounted for quarter-turn clamp locks

go back

Item description/product images

DescriptionMaterial:Housing steel or stainless steel.
Nut stainless steel.
Version:Housing nickel-plated or bright.
Nut bright.
Note:Form A mounting option for plate thickness 6 to 10 mm.Drawing reference:
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
Special features:
RoHS

Drawings

Clamping plates surface mounted for quarter-turn clamp locks

Item selection/filter

Order No.FormMain
material
Version 2DD2AMH2SWHD5D6LCADAcc.PriceOrder
K1062.50Asteelsuperimposed52510,5M14X1,58221615253,5 on request
K1062.80Asteelsuperimposed83213M20X1,510301821323,5 on request
K1062.150Astainless steelsuperimposed52510,5M14X1,58221615253,5 on request
K1062.180Astainless steelsuperimposed83213M20X1,510301821323,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33