Product groups
Clamping plates for quarter-turn clamp locks
K1062

Clamping plates for quarter-turn clamp locks

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing steel or stainless steel.
Nut stainless steel.
Version:Housing nickel-plated or bright.
Nut bright.
Note:M2 or M3 mounting screws are supplied.
Form A mounting option for plate thickness 6 to 10 mm.
Form B mounting option for plate thickness over 10 mm.
Accessory:Quarter-turn clamp lock K1061 or K1558Drawing reference:
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
Special features:
RoHS

Drawings (total overview)

Clamping plates for quarter-turn clamp locks

Item selection/filter

Order No.FormVersion 2Main
material
DD1D2D4AMH2SWHH1D3
for screw to
DIN 912
D5D6LL1CADAcc.PriceOrder
K1062.50Asuperimposedsteel5-25-10,5M14X1,582216--15253,5- on request
K1062.80Asuperimposedsteel8-32-13M20X1,5103018--21323,5- on request
K1062.150Asuperimposedstainless steel5-25-10,5M14X1,582216--15253,5- on request
K1062.180Asuperimposedstainless steel8-32-13M20X1,5103018--21323,5- on request
K1062.501Bcountersunksteel5142521----94,5M2142654 on request
K1062.801Bcountersunksteel8203226----115,5M3203365 on request
K1062.1501Bcountersunkstainless steel5142521----94,5M2142654 on request
K1062.1801Bcountersunkstainless steel8203226----115,5M3203365 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33