Product groups
Tongues for compact quarter-turn locks, steel
K2413

Tongues for compact quarter-turn locks, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing length H=13.5 mm, dimension A in mm.Accessory:Compact quarter-turn lock with wing grip K2410.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2413 Tongues for compact quarter-turn locks, steel 151 kB

Drawings

Tongues for compact quarter-turn locks, steel

Item selection/filter

Order No.Version 1Version 2BB1A at H=13.5L

Suitable for

CADAcc.PriceOrder
K2413.0124X075without stopoffset upwards126,17,524- 0.00 €
K2413.0124X135without stopstraight126,113,524- 0.00 €
K2413.0124X195without stopoffset downwards126,119,524- 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33