Product groups
Bar locks zinc or plastic for flat bars
K2279

Bar locks zinc or plastic for flat bars

go back

Item description/product images

DescriptionMaterial:Bar locks zinc or plastic.Note:Bar locks for flat bars are used in combination with the plastic swivel grips (K2269) to securely lock e.g. switch cabinets. Both 2-point or 3-point locking can be realised.Accessory:K2269 Plastic swivel grip.
K2273 Bushes for tongues, zinc.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2279 Bar locks zinc or plastic for flat bars 113 kB
 Technical information for Swivel Grips 323 kB

Drawings

Bar locks zinc or plastic for flat bars

Item selection/filter

Order No.Main
material
B

B1DD1HH1H2LL1L2L3L4L5L6Travel
S
CADAcc.PriceOrder
K2279.1348zinc2214517328,518348124224508385424 on request
K2279.0348polyamide2214517328,518348124224508385424 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33