Product groups
Hexagon nuts for EMC cable glands
K2251

Hexagon nuts for EMC cable glands

go back

Item description/product images

DescriptionMaterial:Brass.Version:nickel-plated.Note:DIN EN 60423 hex nuts with metric thread. For securing EMC cable glands and accessories. With knife edge for cutting through paint or powder coatings to ensure optimum contact with the potential equaliser.Temperature range:-60°C to +200°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2251 Hexagon nuts for EMC cable glands 117 kB

Drawings

Hexagon nuts for EMC cable glands

Item selection/filter

Order No.D

HH1SW1Max. tightening torque
on SW1
Nm
CADAcc.PriceOrder
K2251.11215M12X1,53,52,8153,5 on request
K2251.11615M16x1,53,52,8193,5 on request
K2251.12015M20X1,53,73243,5 on request
K2251.12515M25x1,54,23,5306,7 on request
K2251.13215M32x1,54,743612 on request
K2251.14015M40X1,55,754613,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33