Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.
Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.

Version:Bright.Note:Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.

Rated IP68 (5 bar - 30 min).

Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.

Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range:Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2247 Cable glands stainless steel 273 kB

Drawings

Cable glands stainless steel

Item selection/filter

Order No.D

D1H
max.
LSW1SW2Max. tightening torque
on SW1
Nm
Max. tightening torque
on SW2
Nm
CADAcc.PriceOrder
K2247.12150M12X1,53-625514143,53,5 on request
K2247.16150M16x1,55-930517173,53,5 on request
K2247.20150M20X1,59-1333,5622223,53,5 on request
K2247.25150M25x1,511-1636,5727276,76,7 on request
K2247.32150M32x1,514-2038834341212 on request
K2247.40150M40X1,519-27418434313,513,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33