Product groups
Quarter-turn clamp locks stainless steel, flat
K1061

Quarter-turn clamp locks stainless steel, flat

go back

Item description/product images

DescriptionMaterial:Housing stainless steel.
Pin stainless steel.
Pin stainless steel.
Knob stainless steel.
Version:Housing bright.
Pin bright.
Pin bright.
Knob stainless steel, bright.
Note:M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory:Clamping plates K1062Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1061 Quarter-turn clamp locks flat 358 kB
 Technical Information quarter-turn clamp lock K1061 and clamping plate K1062 229 kB

Drawings

Quarter-turn clamp locks stainless steel, flat

Item selection/filter

Order No.DD1D2D3D4HH1LMD5D6D7D8TT1Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1061.1516215,51425202111,56,560M2x314264,42,466-101,25601,8≤180 °C 0.00 €
K1061.18172171834322815,41090M3x418356,53,466-142,68903,2≤180 °C 0.00 €
K1061.18232231834322815,41090M3x418356,53,41212-202,68903,2≤180 °C 0.00 €
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33