Product groups

Item description/product images

DescriptionMaterial:Attachment zinc.Note:The attachments for round rods can be used to connect the rods without eyelets (K2274) to the adapter for round rods (K2271).Accessory:K2274 Steel round rods for swivel grip.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2277 Attachment, zinc for round rods 185 kB
 Technical information for Swivel Grips 323 kB

Drawings

Attachment, zinc for round rods

Item selection/filter

Order No.D

D1D2CADAcc.PriceOrder
K2277.056,215M6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33