Product groups

Item description/product images

DescriptionMaterial:Brass.
O-ring NBR
Version:nickel-plated.Note:DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.

Rating IP68 (5 bar - 30 min).
Temperature range:-40 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2253 Screw plugs brass, round 145 kB

Drawings

Screw plugs brass, round

Item selection/filter

Order No.D

D1HLCADAcc.PriceOrder
K2253.121500M12x1,51685 on request
K2253.161500M16x1,52096 on request
K2253.201500M20x1,5249,56,5 on request
K2253.251500M25x1,528117 on request
K2253.321500M32x1,535128 on request
K2253.401500M40X1,545128 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33