Product groups
Swivel grips, plastic for profile cylinder lock.
K2268

Swivel grips, plastic for profile cylinder lock.

go back

Item description/product images

DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The mounting holes are the standard 105 mm and 130 mm pitch..

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

Profile half-cylinder locks for swivel grip (K2270) must be ordered separately.
Assembly:The fastening hole pitch is 105 mm or 130 mm.Accessory:K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
Drawing reference:
1) Mounting holes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2268 Swivel grips, plastic for profile cylinder lock. 191 kB
 Technical information for Swivel Grips 323 kB

Drawings (total overview)

Swivel grips, plastic for profile cylinder lock.

Swivel grips, plastic for profile cylinder lock, Form A

More information

Drawings

Swivel grips, plastic for profile cylinder lock, Form A

Item selection/filter

Order No.FormForm definitionB

B1DD1HH1H2H3LL1L2CADAcc.PriceOrder
K2268.105A-50214622,533,11827,720164105105 on request

Swivel grips, plastic for profile cylinder lock, Form B

More information

Drawings

Swivel grips, plastic for profile cylinder lock, Form B

Item selection/filter

Order No.FormForm definitionB

B1DD1D2HH3LL1L2CADAcc.PriceOrder
K2268.130B-50214622,510,52020191130130 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33