Product groups

Item description/product images

DescriptionMaterial:Round rods steel.Version:Steel electro zinc-plated.Note:These steel round rods are used in conjunction with swivel grips (K2268 or K2269) to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2271 Steel, stainless steel or zinc adapter for rods
K2277 Zinc attachment for round rods.
K2275 Plastic guide for round rods.
K2276 Plastic stop for round rods.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2274_C Round rods, steel for swivel grips. Form C 90 kB
 Technical information for Swivel Grips 323 kB

Drawings

Round rods, steel for swivel grips. Form C

Item selection/filter

Order No.FormVersion 1Form definitionB

DD1H1LL1CADAcc.PriceOrder
K2274.020400Cwith eyeletwith feed roller1686,544006 on request
K2274.020500Cwith eyeletwith feed roller1686,545006 on request
K2274.020600Cwith eyeletwith feed roller1686,546006 on request
K2274.020700Cwith eyeletwith feed roller1686,547006 on request
K2274.020800Cwith eyeletwith feed roller1686,548006 on request
K2274.020900Cwith eyeletwith feed roller1686,549006 on request
K2274.021000Cwith eyeletwith feed roller1686,5410006 on request
K2274.021100Cwith eyeletwith feed roller1686,5411006 on request
K2274.021200Cwith eyeletwith feed roller1686,5412006 on request