Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*A in mm by housing length H=18 mm, H=30 mm and H=50 mm.Accessory:Quarter-turn lock zinc, lockable K2216.
quarter-turn lock zinc, lockable, long version K2217.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2218_Datasheet_32746_Tongue_steel_with_stop--en 132 kB

Drawings

Tongue steel, with stop

Item selection/filter

Order No.Version 1Version 2A at H=18A at H=30A at H=50B

B1LSuitable for

CADAcc.PriceOrder
K2218.13506with stopoffset upwards61838198,135- on request
K2218.13508with stopoffset upwards82040198,135- on request
K2218.13510with stopoffset upwards102242198,135- on request
K2218.13513with stopoffset upwards132545198,135- on request
K2218.13514with stopoffset upwards142646198,135- on request
K2218.13516with stopoffset upwards162848198,135- on request
K2218.13518with stopstraight183050198,135- on request
K2218.13520with stopoffset downwards203252198,135- on request
K2218.13522with stopoffset downwards223454198,135- on request
K2218.13524with stopoffset downwards243656198,135- on request
K2218.13526with stopoffset downwards263858198,135- on request
K2218.13528with stopoffset downwards284060198,135- on request
K2218.14504with stopoffset upwards41636198,145- on request
K2218.14506with stopoffset upwards61838198,145- on request
K2218.14508with stopoffset upwards82040198,145- on request
K2218.14510with stopoffset upwards102242198,145- on request
K2218.14513with stopoffset upwards132545198,145- on request
K2218.14514with stopoffset upwards142646198,145- on request
K2218.14516with stopoffset upwards162848198,145- on request
K2218.14518with stopstraight183050198,145- on request
K2218.14520with stopoffset downwards203252198,145- on request
K2218.14522with stopoffset downwards223454198,145- on request
K2218.14524with stopoffset downwards243656198,145- on request
K2218.14526with stopoffset downwards263858198,145- on request
K2218.14528with stopoffset downwards284060198,145- on request
K2218.14530with stopoffset downwards304262198,145- on request
K2218.14532with stopoffset downwards324464198,145- on request
K2218.14534with stopoffset downwards344666198,145- on request
K2218.14536with stopoffset downwards364868198,145- on request
K2218.14538with stopoffset downwards385070198,145- on request
K2218.14540with stopoffset downwards405272198,145- on request
K2218.14542with stopoffset downwards425474198,145- on request