Product groups
Quarter-turn lock, zinc no versions
K0518

Quarter-turn lock, zinc no versions

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.Version:Housing and actuator chrome-plated.
Wing-handle version powder-coated.
Note:Small quarter turn lock with spring-loaded tongue. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K0535.
Tongue for steel quarter-turn lock K0519.
Drawing reference:
Actuation:
a) square 6 mm
b) slit
c) T-grip
d) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0518 Quarter-turn lock, zinc no versions 223 kB

Drawings

Quarter-turn lock, zinc no versions

Item selection/filter

Order No.

ActuationH

S
max.
SWCADAcc.PriceOrder
K0518.16131square 6 mm13,5520  on request
K0518.20131slot13,5520 on request
K0518.30132Wing grip13,5520 on request
K0518.87131triangle 7 mm13,5520 on request