Product groups

Item description/product images

DescriptionMaterial:Swivel grips plastic.Note:The plastic swivel grip is an innovative and ergonomic solution that has been specially developed for mounting on switch cabinets and control systems. With their robust design and high-quality materials, these swivel grips offer both functionality and durability.

The installation holes are spaced at the market standard of 50x50x50.

The swivel grips can be combined with other products for switch cabinet construction to form a 1, 2 or 3 point locking system (see technical information).

By Form A the profile half-cylinder locks are already installed into the swivel grip.

By Form B the profile half-cylinder locks for swivel grips (K2270) must be ordered separately.
Accessory:K2270 Profile half-cylinder lock for swivel grips
K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2273 Zinc bushes for tongues.
K2274 Steel round rods for swivel grip.
K2275 Plastic guide for round rods.
K2277 Zinc attachment for round rods.
K2276 Plastic stop for round rods.
K2279 Plastic or zinc bar lock for flat bars.
K2278 Steel flat bars for swivel grip.
K2272 Plastic or zinc adapter for tongues.
Drawing reference:
1) Mounting holes
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2269 Swivel grips, plastic 207 kB
 Technical information for Swivel Grips 323 kB

Drawings (total overview)

Swivel grips, plastic

Swivel grips, plastic Form A

More information

Drawings

Swivel grips, plastic Form A

Item selection/filter

Order No.FormForm definitionVersion 1BB1HH1H2LL2CADAcc.PriceOrder
K2269.110Awith profile cylinder lockindividual keys34252421216850 on request
K2269.010Awith profile cylinder locksingle-key system34252421216850 on request
K2269.000Awith profile cylinder locksingle-key system34252421216850 on request
K2269.100Awith profile cylinder lockindividual keys34252421216850 on request

Swivel grips, plastic Form B

More information

Drawings

Swivel grips, plastic Form B

Item selection/filter

Order No.FormForm definitionBB1HLL2CADAcc.PriceOrder
K2269.01Bwithout profile cylinder lock34253116850 on request
K2269.11Bwithout profile cylinder lock34253116850 on request