Product groups
Quarter-turn lock zinc, lockable, long version
K2217

Quarter-turn lock zinc, lockable, long version

go back

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut steel.
Version:Housing and actuator chrome-plated.
Nut electro zinc-plated.
Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (apart from those with a down offset tongue).
With stainless steel cylinder cap and dust cover.

These lockable quarter-turn locks are each delivered with 2 keys. The key can be removed in both positions (open and closed). The locks have a single key system, i.e. they can all be opened using the same key (cylinder lock 1333).

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tonge steel, with stop K2218.
Key for quarter-turn lock K1511.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2217_Datasheet_32745_Quarter-turn_lock_zinc_lockable_long_version--en 190 kB

Drawings

Quarter-turn lock zinc, lockable, long version

Item selection/filter

Order No.DHH2S
max.
SWActuationCADAcc.PriceOrder
K2217.30321323042027key single-key system on request
K2217.50321325044027key single-key system on request