Product groups

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Flat seal rubber.
Version:Housing and actuator chrome-plated.Note:Compression latches are primarily used for doors and housings that require a high pressure on the seal. Right or left deployment. The locking direction is always clockwise.

Vibration-proof, water and dust tight according to IP65.

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Function:Turning the actuator 90° brings the tongue into the closed position. Turning the actuator another 90° draws the tongue into the frame increasing the pressure. The compression gap is 6 mm. The fastening nut is an earthing nut with teeth one side.Accessory:Key K0535Drawing reference:
Actuation:
a) square 8 mm
b) double lug 3 mm
c) double lug 5 mm
d) T-grip
e) triangle 7 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0529 Compression latches, zinc 195 kB

Drawings

Compression latches, zinc

Item selection/filter

Order No.ActuationH

S
max.
SWCADAcc.PriceOrder
K0529.18321square 8 mm321827  on request
K0529.30321Wing grip321827 on request
K0529.43321double lug 3 mm321827  on request
K0529.45321double lug 5 mm321827  on request
K0529.87321triangle 7 mm321827 on request