Product groups
Tongue for quarter-turn lock, steel
K0521

Tongue for quarter-turn lock, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing length H=13 mm, dimension A in mm.Accessory:Quarter-turn locks with cylinder, small version K0520.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0521 Tongue for quarter-turn lock, steel 156 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.Version 1Version 2FormB

B1B2A at H=13LSuitable for

CADAcc.PriceOrder
K0521.128X105without stopoffset upwardsA1385,51028K0520 on request
K0521.124X135without stopstraightB1385,51324K0520 on request
K0521.131X135without stopstraightB1385,51331K0520 on request
K0521.136X135without stopstraightB1385,51336K0520 on request
K0521.130X165without stopoffset downwardsB1385,51630K0520 on request
K0521.126X205without stopoffset downwardsB1385,52026K0520 on request