Product groups
Quarter-turn locks, stainless steel 1.4401 with lockable wing grip
K1108

Quarter-turn locks, stainless steel 1.4401 with lockable wing...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.Note:Quarter-turn lock with wing grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. The lockable quarter-turn lock is supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks (lock type 1333).

Order the desired tongue separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for stainless steel quarter-turn lock K1114.
Key for quarter-turn lock K1511.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1108 Quarter-turn locks, stainless steel with wing grip 219 kB

Drawings

Quarter-turn locks, stainless steel 1.4401 with lockable wing grip

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K1108.1186wing grip1827 on request
K1108.2186lockable grip1827 on request