Product groups

Item description/product images

DescriptionMaterial:Bushes zinc.Note:The bushes for tongues are used to connect swivel grips to tongues. With the aid of the bushes and in combination with the adapter for quarter-turn lock tongues K2272, the adapter for round rods K2271 or the bar lock for flat rods, a 1 or 3 point locking system can be created to secure e.g. switch cabinets.Accessory:K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K0523 Steel tongue for quarter-turn locks.
K2272 Plastic or zinc adapter for tongues.
K2279 Plastic or zinc bar lock for flat bars.
K2271 Steel, stainless steel or zinc adapter for rods
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2273 Bushes for tongues, zinc 140 kB
 Technical information for Swivel Grips 323 kB

Drawings (total overview)

Bushes for tongues, zinc

Bushes for tongues, zinc, Form A

More information

Drawings

Bushes for tongues, zinc, Form A

Item selection/filter

Order No.FormB

DD1LCADAcc.PriceOrder
K2273.0611A8611,812,6 on request
K2273.0612A8611,811 on request

Bushes for tongues, zinc, Form B

More information

Drawings

Bushes for tongues, zinc, Form B

Item selection/filter

Order No.FormB

DD1LCADAcc.PriceOrder
K2273.0615B7,96,11615 on request