Product groups
Quarter-turn locks with L-grip, stainless steel 1.4301, housing diameter 28 mm
K1110

Quarter-turn locks with L-grip, stainless steel 1.4301, housing...

go back

Item description/product images

DescriptionMaterial:

Grip 1.4301 stainless steel.
Housing and nut 1.4305 stainless steel.

Version:Bright.Note:Quarter-turn lock with L-grip. For right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Supplied with standard stainless-steel nut. Rating IP65.

Please order required tongue version separately. Every tongue can be combined with this housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for stainless steel quarter-turn lock K1114.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1110 Quarter-turn lock, stainless steel with L-grip 156 kB

Drawings

Quarter-turn locks with L-grip, stainless steel 1.4301, housing diameter 28 mm

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K1110.1186L-grip1827 on request