Product groups
Flat bars, steel for swivel grips.
K2278

Flat bars, steel for swivel grips.

go back

Item description/product images

DescriptionMaterial:Flat bars, steel.Version:Steel electro zinc-plated.Note:These steel flat bars are used in conjunction with swivel grips (K2269) to secure a switch cabinet. The rods can be used in a 2 or 3 point locking system.Accessory:K2269 Plastic swivel grip.
K2279 Plastic or zinc bar lock for flat bars.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2278 Flat bars, steel for swivel grips. 86,6 kB
 Technical information for Swivel Grips 323 kB

Drawings

Flat bars, steel for swivel grips.

Item selection/filter

Order No.B

B1B2DHH1H2LL1L2CADAcc.PriceOrder
K2278.200800144,335,51514208007,5105 on request
K2278.250800144,335,51514258007,5105 on request
K2278.201000144,335,515142010007,5105 on request
K2278.251000144,335,515142510007,5105 on request
K2278.251200144,335,515142512007,5105 on request
K2278.201200144,335,515142012007,5105 on request