Product groups
Quarter-turn security locks, stainless steel
K1350

Quarter-turn security locks, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Bright.Note:The secure quarter turn lock is shock and vibration-resistant acc. to DIN 43668 even under high pressing force due to a built-in restrictor element. Actuation without a suitable key is not possible. The key can be removed only in the locked position. quarter turn lock, pre-assembled. Right version = closes anti-clockwise. Left version = closes clockwise. Water and dust protected acc. to IP65 from DIN EN 60529.

Please order required tongue version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K0535.
Tongue for stainless steel quarter-turn lock K1340.
Drawing reference:
1) flat seal
2) self-locking screw

Actuation:
a) double lug 5 mm
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1350 Quarter-turn security locks, stainless steel 203 kB

Drawings

Quarter-turn security locks, stainless steel

Item selection/filter

Order No.Version 1ActuationD

HCADAcc.PriceOrder
K1350.14518rightdouble lug 5 mm3018 on request
K1350.24518leftdouble lug 5 mm3018 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Pakistan
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33