Product groups

Item description/product images

DescriptionMaterial:

Polyamide (PA6).
Brass.
Stainless steel 1.4301.

Version:Plastic light grey RAL 7035.
Brass nickel-plated.
Stainless steel bright.
Note:DIN EN 60423 hex nuts with metric thread. For securing cable glands and accessories.Temperature range:-40 °C to +100 °C (plastic).
-60 °C to +200 °C (metal).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2250 Hexagon nuts for cable glands 116 kB

Drawings

Hexagon nuts for cable glands

Item selection/filter

Order No.Main
material
D

HSW1Max. tightening torque
on SW1
Nm
CADAcc.PriceOrder
K2250.012150polyamideM12X1,55171,5 on request
K2250.016150polyamideM16x1,55222,5 on request
K2250.020150polyamideM20X1,56273,5 on request
K2250.025150polyamideM25x1,56325 on request
K2250.032150polyamideM32x1,57415 on request
K2250.040150polyamideM40X1,57507,5 on request
K2250.11215brassM12X1,52,8153,5 on request
K2250.11615brassM16x1,52,8193,5 on request
K2250.12015brassM20X1,53243,5 on request
K2250.12515brassM25x1,53,5306,7 on request
K2250.13215brassM32x1,543612 on request
K2250.14015brassM40X1,554613,5 on request
K2250.21215stainless steelM12X1,52,8143,5 on request
K2250.21615stainless steelM16x1,52,8193,5 on request
K2250.22015stainless steelM20X1,53243,5 on request
K2250.22515stainless steelM25x1,53,5306,7 on request
K2250.23215stainless steelM32x1,543612 on request
K2250.24015stainless steelM40X1,554613,5 on request