Product groups
Pull handles, plastic, narrow
K0189

Pull handles, plastic, narrow

go back

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic.
Bushing brass.
Version:Handle and cap black.Assembly:Form A from the rear.
Form B from the front.
On request:Other handle or cap colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0189 Pull handles, plastic, narrow 124 kB

Drawings (total overview)

Pull handles, plastic, narrow

Item selection/filter

Order No.

FormABB1DD1HLL1STT1T2Load
capacity
N
CADAcc.PriceOrder
K0189.109406A93,52617M6-35119,567,55,8--15,5320 on request
K0189.111706A1172919M6-40145896,4--15,5320 on request
K0189.111708A1172919M8-40145896,4--16870 on request
K0189.113206A1323120M6-451631016,7--15,5320 on request
K0189.113208A1323120M8-451631016,7--16870 on request
K0189.117910A1793522M10-502131457,1--221200 on request
K0189.209406B93,526176,81235119,567,55,84,519-500 on request
K0189.211708B11729198,513,540145896,4823-950 on request
K0189.213208B13231208,513,5451631016,7822-950 on request
K0189.217908B17935228,513,5502131457,11222-950 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33