Product groups
Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear
K0227_A

Tubular handles, stainless steel with investment cast grip legs,...

go back

Item description/product images

DescriptionMaterial:

Grip and fasteners 1.4301 stainless steel.
Legs investment cast 1.4581 stainless steel.

Version:Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note:Cylindrical screws with hexagon socket, nuts and suitable washers are supplied for tube handles form A.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0227_A Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear 156 kB

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0227.200081Aground20026M8x35602261000 on request
K0227.300081Aground30026M8x35603261000 on request
K0227.400081Aground40026M8x35604261000 on request
K0227.200082Ablack plastic ribbed20026M8x35602261000 on request
K0227.300082Ablack plastic ribbed30026M8x35603261000 on request
K0227.400082Ablack plastic ribbed40026M8x35604261000 on request