Product groups

ESD operating parts from KIPP were specially developed for use in ESD protection areas which often incorporate electrostatically sensitive components.
Sensitive electronic equipment, components and devices may be damaged or even destroyed by electrostatic discharge (ESD) in the immediate vicinity.
Electrostatic discharge can come from people or through handling ESD-sensitive components (e.g. during production, assembly, transport, etc.).
Electrically conductive products which conform to EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
ESD products from KIPP are manufactured from a special, electrically conductive plastic and can therefore be used in accordance
with EN 61340-5-1. They are regularly subjected to stringent testing by us to assess their electrical conductivity. These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
The yellow ESD logo is printed on the side of the product to clearly identify it.