Product groups
Pull handles, painted aluminium, mounted from the front or rear
K1641

Pull handles, painted aluminium, mounted from the front or rear

go back

Item description/product images

Show/filter all items
DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design.
Material:Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Version:Black or silver.Assembly:Form A from the front.
Form B from the rear.
Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Supplied withForm A includes fastening screws, washers and nuts.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1641 Pull handles, aluminium 108 kB

Drawings (total overview)

Pull handles, painted aluminium, mounted from the front or rear

Pull handles, painted aluminium, mounted from front

More information

Drawings

Pull handles, painted aluminium, mounted from front

Item selection/filter

Order No.FormForm definitionMain
colour
A

BCDHH1LSLoad
capacity
N
CADAcc.PriceOrder
K1641.1100051Awith through holeblack100179,5M53320122201000 on request
K1641.1120061Awith through holeblack1202111,4M63925146241000 on request
K1641.1140081Awith through holeblack1402414,2M84530170281000 on request
K1641.1160081Awith through holeblack1602815,5M85230194321000 on request
K1641.1180101Awith through holeblack1803116M105840218361000 on request
K1641.1100053Awith through holesilver100179,5M53320122201000 on request
K1641.1120063Awith through holesilver1202111,4M63925146241000 on request
K1641.1140083Awith through holesilver1402414,2M84530170281000 on request
K1641.1160083Awith through holesilver1602815,5M85230194321000 on request
K1641.1180103Awith through holesilver1803116M105840218361000 on request

Pull handles, painted aluminium, mounted from the rear

More information

Drawings

Pull handles, painted aluminium, mounted from the rear

Item selection/filter

Order No.FormForm definitionMain
colour
A

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1641.2100051Bwith internal threadblack100179,5M533122207,51000 on request
K1641.2120061Bwith internal threadblack1202111,4M6391462491000 on request
K1641.2140081Bwith internal threadblack1402414,2M84517028121000 on request
K1641.2160081Bwith internal threadblack1602815,5M85219432121000 on request
K1641.2180101Bwith internal threadblack1803116M105821836151000 on request
K1641.2100053Bwith internal threadsilver100179,5M533122207,51000 on request
K1641.2120063Bwith internal threadsilver1202111,4M6391462491000 on request
K1641.2140083Bwith internal threadsilver1402414,2M84517028121000 on request
K1641.2160083Bwith internal threadsilver1602815,5M85219432121000 on request
K1641.2180103Bwith internal threadsilver1803116M105821836151000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33