Product groups
Recessed handles, fold-down, stainless steel
K0243

Recessed handles, fold-down, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4301.

Version:High-gloss electropolished.Note:Stainless steel retractable grips with marginal installation depth. For base and mounting plates or drawers. With return spring. The grip automatically swivels back into its resting position after use.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0243 Recessed handles, stainless steel, fold-down 215 kB

Drawings (total overview)

Recessed handles, fold-down, stainless steel

Recessed handles Form A, fold-down, stainless steel

More information

Drawings

Recessed handles Form A, fold-down, stainless steel

Item selection/filter

Order No.

FormVersion 2HLL1TLoad
capacity
N
CADAcc.PriceOrder
K0243.1120000Ascrew on1209812022200 on request

Recessed handles Form B, fold-down, stainless steel

More information

Drawings

Recessed handles Form B, fold-down, stainless steel

Item selection/filter

Order No.

FormVersion 2HLL1TLoad
capacity
N
CADAcc.PriceOrder
K0243.2075058Bscrew on5863759200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33