Product groups
Pull handles arched, U-profile
K0194

Pull handles arched, U-profile

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Assembly:From the front.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0194 Pull handles arched, U-profile 167 kB

Drawings

Pull handles arched, U-profile

Item selection/filter

Order No.

ABCDD1HLL1RR1STLoad
capacity
N
CADAcc.PriceOrder
K0194.1140611428296,510,5481349211779156,51000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33