Product groups
Pull handles, square aluminium
K1075

Pull handles, square aluminium

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Matt-finished, anodised black or natural tone.Note for ordering:Fastening screws included.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1075 Pull handles, square aluminium 91,8 kB

Drawings

Pull handles, square aluminium

Item selection/filter

Order No.ColourMain
material
ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
K1075.055053naturalaluminium5512,28M5406910750 on request
K1075.088053naturalaluminium8812,28M54010210750 on request
K1075.120053naturalaluminium12012,28M54013410750 on request
K1075.180053naturalaluminium18012,28M54019410750 on request
K1075.235053naturalaluminium23512,28M54024910750 on request
K1075.055051blackaluminium5512,28M5406910750 on request
K1075.088051blackaluminium8812,28M54010210750 on request
K1075.120051blackaluminium12012,28M54013410750 on request
K1075.180051blackaluminium18012,28M54019410750 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33