Product groups
Tubular handles, aluminium with plastic grip legs, slanted both sides
K0210

Tubular handles, aluminium with plastic grip legs, slanted both...

go back

Item description/product images

DescriptionMaterial:Legs black glass-bead reinforced thermoplastic.
Grip tube aluminium.
Version:Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.
Assembly:From the front.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0210 Tubular handles, aluminium with plastic grip legs, slanted both sides 165 kB

Drawings

Tubular handles, aluminium with plastic grip legs, slanted both sides

Item selection/filter

Order No.Main
material
Surface finish
body
ABB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0210.180aluminiumground and anodized1802620X2M8x2055204500 on request
K0210.200aluminiumground and anodized2002620X2M8x2055224500 on request
K0210.250aluminiumground and anodized2502620X2M8x2055274500 on request
K0210.300aluminiumground and anodized3002620X2M8x2055324500 on request
K0210.350aluminiumground and anodized3502620X2M8x2055374500 on request
K0210.400aluminiumground and anodized4002620X2M8x2055424500 on request
K0210.500aluminiumground and anodized5002620X2M8x2055524500 on request
K0210.600aluminiumground and anodized6002620X2M8x2055624500 on request
K0210.1803aluminiumserrated plastic sleeve1802620X2M8x2055204500 on request
K0210.2003aluminiumserrated plastic sleeve2002620X2M8x2055224500 on request
K0210.2503aluminiumserrated plastic sleeve2502620X2M8x2055274500 on request
K0210.3003aluminiumserrated plastic sleeve3002620X2M8x2055324500 on request
K0210.3503aluminiumserrated plastic sleeve3502620X2M8x2055374500 on request
K0210.4003aluminiumserrated plastic sleeve4002620X2M8x2055424500 on request
K0210.5003aluminiumserrated plastic sleeve5002620X2M8x2055524500 on request
K0210.6003aluminiumserrated plastic sleeve6002620X2M8x2055624500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33