Product groups
Recessed handles, plastic, screw-on
K0242

Recessed handles, plastic, screw-on

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Semi-matt, black or light grey.Note:These ergonomically shaped handles are ideally suited for wall thicknesses of 1-5 mm.Assembly:The handle is inserted in the cutout of the housing panel and then fixed from the front with 2 countersunk screws (not supplied).Drawing reference:
1) for countersunk screws M4
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0242 Recessed handles, plastic, screw-on 121 kB

Drawings

Recessed handles, plastic, screw-on

Item selection/filter

Order No.

Main
colour
AHLL1TLoad
capacity
N
CADAcc.PriceOrder
K0242.1082041black826167100251000 on request
K0242.1112041black1126197130251000 on request
K0242.1082042light grey RAL 7035826167100251000 on request
K0242.1112042light grey RAL 70351126197130251000 on request